EBI 25 Series Ebro EBI 25-T Wireless Temperature Data Logger
SKU: 1340-6200
Overview

Monitoring of Temperature, Humidity, and Many Other Measurements
ebro EBI 25-T Wireless Temperature Data Logger with internal temperature sensor for continuous temperature monitoring - designed for transport and storage monitoring applications.
Product Features
- Temperature measurement range: -30 °C ... +60 °C (-22 °F ... +140 °F)
- Wireless connection 868 MHz
- Excellent price/performance ratio
- Automatic recording of temperature/humidity data
- Programming and evaluation with PC LED alarm
- Min/max values on display
- Replaceable battery
Solutions
Documentation & Tools
Documentation & Tools
You may also need:
- EBI 25 Series EBI 25-TX Wireless Data Logger
- EBI 12 Series EBI 25-TH Wireless Temperature / Humidity Data Logger
- EBI 12 Series EBI 25-TE Wireless Temperature Data Logger
- EBI 300 Series EBI 300 TE USB Data Logger with temperature probe
- EBI 300 Series EBI 300 Multi-Use USB Data Logger
- EBI 20 Series EBI 20-TE1 Temperature Data Logger
- EBI 20 Series EBI 20-T1 Temperature Data Logger