EBI 20 Series Ebro EBI 20-T1 Temperature Data Logger

Overview
EBI 20-T1 Temperature Data Logger with internal temperature sensor and measuring range of -30 °C...+70 °C.
EBI 20-T1 Set available, including temperature logger, evaluation software and interface
- Measuring range: -30 °C...+70 °C
- Excellent price/performance ratio
- Automatic recording of temperature data
- No network connection required
- Programming and evaluation with PC
- Waterproof
- LED alarm
- Min/max values on display
With a memory capacity of 40,000 measurements the easy to use EBI 20 data loggers are suitable for the continuous documentation and monitoring of temperature. All EBI 20 data loggers are delivered with a factory calibration certificate and a user replaceable battery. The data loggers are particularly attractive because of their excellent price-performance ratio.
Applications:
- Transport monitoring
- Storage monitoring
- Process monitoring
Accessories
- EBI 20-WM Wall bracket for EBI 20
Software
- Winlog.light Software - Universal software for ebro data loggers
- Winlog.pro Software - General software for programming and evaluation of ebro data loggers
- Winlog.basic Software - Free Software
Documentation & Tools
Brochure
Documentation Française
- Thermometers & Temperature Data Loggers Winlog Software
- EBI 20 Series EBI 20-TE1 Temperature Data Logger
- EBI 20 Series EBI 20-TH1 Humidity/Temperature Data Logger
- EBI 20 Series EBI 20-TF Temperature Data Logger (Food-Logger)
- EBI 25 Series EBI 25-T Wireless Temperature Data Logger
- EBI 12 Series EBI 25-TE Wireless Temperature Data Logger
- EBI 300 Series EBI 300 Multi-Use USB Data Logger
- EBI 300 Series EBI 300 TE USB Data Logger with temperature probe