It looks like you are coming from United States, but the current site you have selected to visit is Japan. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode

一般揚水

Whatever your marine challenge, we have a pump to solve it.

If you're looking for a utility pump, a drill pump, a water transfer pump or even an inflator pump for your blow-up dingy, Xylem has you covered. For the past 80 years, recreational boat owners have depended on Jabsco and Rule pumps to solve their marine challenges. Today, these trusted brands continue that tradition of rugged, reliable marine performance – meeting or exceeding American Boat & Yacht Council (ABYC) and National Marine Manufacturers standards (NMMA).

Our Jabsco heavy-duty AC general utility pumps are ideal for dockside pump-out duties. With built-in dry running protection for 30 minutes after initial prime and a choice of nitrile impeller for oil-based products or neoprene for water-based products, these hard-working pumps have been engineered to handle hard and soft solids without clogging.

For 12-volt DC applications, the heavy-duty construction of the Rule general purpose pump makes it the perfect choice for both commercial and pleasure boat use. It can pump a high volume of water at low pressure and must be mounted below the waterline. 

The Rule high-speed inflator/deflator pump can inflate a typical 4-man dinghy in as little as one to two minutes. Pre-lubricated and sealed bearings and a robust fan drive belt ensure long life, and this pump comes with a convenient grip pad for one-handed operation. Adjustable nozzles are included for most inflatables and valve types.