It looks like you are coming from United States, but the current site you have selected to visit is Japan. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode

雨水 & 洪水

Measuring flow, rain, level, or water quality can be accomplished in real time through an automated solution from Xylem. Stormwater plays a big part in surface water pollution. As stormwater runoff flows over surfaces, it can accumulate chemicals, debris, and other pollutants. Data from stormwater monitoring can be used to develop action plans to reduce the amount of polluted water that could be harmful to wildlife and communities. Stormwater monitoring projects can be conducted for a variety of reasons such as Municipal Separate Storm Water Sewer System (MS4) compliance, Total maximum Daily Loads (TMDL), construction impact, and a variety of perimeter monitoring scenarios for contaminates.

Stormwater & Floods 雨水モニタリング
Stormwater & Floods 非常用洪水排水
Stormwater & Floods Flood alert monitoring