It looks like you are coming from United States, but the current site you have selected to visit is Japan. Do you want to change sites?

Yes, please. No. Keep me on the current site.

One blower. Two bearing technologies. A smarter approach.

Meet the Sanitaire® AMX Series Turbo Blower — designed to deliver reliable, efficient aeration in demanding wastewater treatment applications including sequencing batch reactors (SBRs). Combining proven airfoil bearing technology with integrated magnetic bearing support, the Sanitaire AMX Series Turbo Blower offers a smarter approach to blower performance: oil-free operation, reduced bearing wear during frequent start-stop cycles, and dependable aeration efficiency when it matters most. 

The best of both bearing technologies 

  • Hybrid bearing technology – combines proven airfoil bearing technology with magnetic bearing support to reduce operational complexity and help extend blower life. 
  • Efficient, oil-free operation– direct-drive technology eliminates a gearbox or mechanical bearings, reducing maintenance while improving operation efficiency.  
  • Reliable high-cycle performance – innovative bearing design that minimizes wear during frequent start-stop cycles to support dependable long-term performance.
  • Meets regulatory compliance – High efficiency design that can help treatment plants address nutrient removal requirements and support broader energy management objectives.