Electromagnetic Flow Measurement
MagFlux® flowmeters are designed to measure flow rates in all types of conductive fluids, including drinking water, wastewater, sludge and process water. The flow meters are produced in fiberglass-reinforced polyester, which is why they can withstand virtually all environmental challenges they are exposed to.
Durable and High Precision Level Measurement
MJK level transmitters excel to the top of their categories, are extremely durable and robust, and designed for level measurement by immersion in slurries, wastewater and sludge.
Data Logger with Integrated Modem
Chatter™ Data Logger is designed for monitoring drinking water and waste water installations. It has a built-in multichannel data logger, a GSM / GPRS modem and a battery ensuring up to 5 - 10 years of continuous operation. Available in two different versions: one for pipe mounting and one for wall mount.
Open Channel Flow Measurement
The 713 open channel flow meter can be used for measuring and recording flow in all types of open channels and overflows as well as non-standard channels on treatment plants and overflow installations. Here, the flow is calculated based on hydrostatic or ultrasonic level measurement.
Featured Products
-
MagFlux® シリーズ MagFlux® 7100電磁流量計
-
Expert Series Expert™ 7060D Hydrostatic Level Transmitter
-
Expertシリーズ Expert™ 1400水位トランスミッター
-
MagFlux® シリーズ MagFlux® 7300電磁流量計