Panoramica Industrie & Applicazioni Documentazione & Strumenti ;
Panoramica

Panoramica

Caratteristiche del prodotto
  • The NPO pump from G&L has been designed with exclusive technical benefits to serve the needs of manufacturers in a wide variety of washer applications.
  • Complete AISI 316L stainless steel liquid handling components and mounting bracket for corrosion resistance, quality appearance and improved strength and ductility.
  • Open impeller design passes up to 3/8″ solids including food particles, lint, metal filings, and other wash residue.
  • Stainless steel construction with NPT threaded, centerline connections, easily accessible vent, prime and drain connections with stainless steel plugs. Optional seal face vent/flush available.
  • Close-coupled design saves space and simplifies maintenance and installation.
  • NEMA standard open drip proof, totally enclosed fan cooled or explosion proof motors with rugged ball bearing design.
  • Standard John Crane type 21 mechanical seals with carbon versus ceramic faces and viton elastomers. Optional high temperature and chemical duty seals available.
  • The NPO can be installed in either a horizontal or vertical position. An optional seal chamber vent is available.

Commercial Open Impeller All Stainless Steel End Suction Pumps
G&L Series NPO

Applications:
Dishwashers
Bottle and glass washers
Commercial laundry systems
Parts washers
Machine tool coolant
Liquid transfer
Water Circulation
Spray System
Chillers
Washing/Cleaning Systems
Air Scrubbers
Filtration Systems
OEM Applications
General Water Services

Industrie & Applicazioni

Industrie & Applicazioni

Industrie e applicazioni raccomandate

Erogazione dell'acqua
Bestiame & Pollame Erogazione dell'acqua
Sistemi per Acque Reflue
Sistemi per gli Edifici Sistemi per Acque Reflue
Biogas
Agricoltura & Irrigazione Biogas
Erogazione dell'acqua
Bestiame & Pollame Erogazione dell'acqua
Sistemi per Acque Reflue
Sistemi per gli Edifici Sistemi per Acque Reflue
Biogas
Agricoltura & Irrigazione Biogas
Documentazione & Strumenti
+

There was a problem...

Install for this language not supported at the moment. Please try again later.