Panoramica Industrie & Applicazioni Documentazione & Strumenti ;
Panoramica

Panoramica

Caratteristiche del prodotto
  • Superior Materials of Construction: AISI 304 and 316L stainless steel liquid handling components for corrosion resistance, quality appearance, and improved strength and ductility.
  • High Efficiency Impeller: Enclosed impeller with unique floating seal ring design maintains maximum efficiencies over the life of the pump without adjustment.
  • Casing: Stainless steel construction with NPT threaded, centerline connections, easily accessible vent, prime and drain connections with stainless steel plugs.
  • Mechanical Seal: Standard John Crane seal with carbon ceramic faces, BUNA elastomers, and stainless metal parts. Optional high temperature and chemical duty seals available.
  • Motors: NEMA standard open drip-proof*, totally enclosed fan cooled enclosures*. Rugged ball bearing design for continuous duty under all operating conditions.
  • NSF 61 Certification: Pumps assembled at the factory are certified to the NSF/ANSI 61 Drinking Water System Components Standard. (BUNA Seal versions are not NSF Certified.)

Commercial
End Suction Centrifugal Pumps
G&L Series MCS

SA-Drinking-Water-NSF-ANSI Logo.png

* Premium efficiency where required by Department of Energy regulations

Industrie & Applicazioni

Industrie & Applicazioni

Industrie e applicazioni raccomandate

Erogazione dell'acqua
Bestiame & Pollame Erogazione dell'acqua
Sistemi per Acque Reflue
Sistemi per gli Edifici Sistemi per Acque Reflue
Biogas
Agricoltura & Irrigazione Biogas
Erogazione dell'acqua
Bestiame & Pollame Erogazione dell'acqua
Sistemi per Acque Reflue
Sistemi per gli Edifici Sistemi per Acque Reflue
Biogas
Agricoltura & Irrigazione Biogas
Documentazione & Strumenti

Documentazione & Strumenti

CURVE COMPARISON-DOE

Parts

+

There was a problem...

Install for this language not supported at the moment. Please try again later.