Build Your Own Over 7.5 hp: W6 Series Wastewater – BCPW6P

Panoramica Industrie & Applicazioni
Panoramica

Panoramica

Caratteristiche del prodotto
  • NEMA 3R raintight, dead-front enclosure.
  • Full inner door.
  • Pump circuit breakers.
  • Control circuit transformers.
  • Transformer circuit breaker (primary side).
  • Surge arrestor.
  • Terminal blocks.
  • Control circuit fusing.
  • Class 48, NEMA Rated Starter with ESP200 solid-state, Class 5, 10, 20, 30, adjustable overloads. The ESP200 solid-state, adjustable overload also provides protection against phase-loss or single-phasing, and phase on balance.
  • Pump alternation.
  • Three or four float operation field modifiable.
  • Locking hasp.
  • Manual reset high level alarm circuit.
  • Flashing red Lexan alarm light.
  • Pump run lights.
  • Hand-off auto selectors.
  • NEMA rated, oil tight, selector, push buttons and pump run light.
  • Provision for separate 120 VAC control circuit.
  • All panels and options UL and CSA listed.

Provides fully automatic operation for two pumps. Alternates pump starting to distribute operating time. Provides extra pump capacity in times of high inflow by energizing both pumps.

Industrie & Applicazioni

Industrie & Applicazioni

Industrie e applicazioni raccomandate