It looks like you are coming from United States, but the current site you have selected to visit is Italy. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Navy EP removable bundle shell and tube heat exchanger Navy EP – removable bundle shell & tube heat exchanger

Panoramica Industrie & Applicazioni Documentazione & Strumenti
Panoramica

Panoramica

Caratteristiche del prodotto
  • Carbon steel or 90/10 Copper Nickel shell
  • Cast Bronze, Cast 70/30 Copper Nickel, Fabricated 70/30 and 90/10 Copper Nickel Bonnets
  • Admiralty, 90/10 and 70/30 Copper-Nickel tube options
  • Shellside and Tubeside Design Max 150 PSI – 250 Deg F. Special designs for higher pressures and temperatures

The EP(N) is a straight tube, removable bundle, packed floating tubesheet heat exchanger in accordance with MIL-C-15730. This cooler may be furnished to Class 3 (surface ship – seawater cooled), Class 4 (submarine – fresh water cooled) or Class 5 (surface ship – fresh water cooled).

The standard EP(N) is available in 3″ through 23″ diameters, one or two pass tube side arrangement, with 3/8″, 1/2″ and 5/8″ diameter tubes. It is designed for a maximum pressure of 150 psig both sides and a maximum temperature of 250° F. Special designs for higher pressures and temperatures are available.

The shell is of welded construction and the bonnets are one piece cast construction. The removable bundle can be furnished with either single or double tubesheet construction and is secured to the shell with studbolts. Double tube construction is available. A test ring is available for containing the shell packing ring when testing the shell with the bonnets removed.

The EP(N) exchanger is capable of passing the high – impact shock test of MIL-C-901 Grade A, Class I, Type A and the vibration test of MIL-STD-167, Type I.

Application: Straight tube, removable bundle, packed floating tubesheet shell & tube heat exchanger

Industrie & Applicazioni

Industrie & Applicazioni

Industrie e applicazioni raccomandate

Documentazione & Strumenti

Documentazione & Strumenti

Documenti