It looks like you are coming from United States, but the current site you have selected to visit is Italy. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Navy EF double tube/double tubesheet fixed tubesheet shell & tube heat exchanger Navy EF

Panoramica Industrie & Applicazioni Documentazione & Strumenti
Panoramica

Panoramica

Caratteristiche del prodotto
  • Carbon steel or 90/10 Copper-Nickel shell
  • Cast Bronze, Cast 70/30 Copper-Nickel, Fabricated 70/30 and 90/10 Copper Nickel Bonnets
  • Admiralty, 90/10, 70/30 Copper-Nickel tube options
  • Shellside and Tubeside Design Max 150 PSI – 250 Deg F. Special designs for higher pressures and temperatures

The EF(N) is a double tube/double tubesheet heat exchanger in accordance with MIL-C-15730. This cooler may be furnished to Class 3 (surface ship – seawater cooled), Class 4 (submarine – fresh water cooled) or Class 5 (surface ship – fresh water cooled).

The standard EF(N) is available in 4″ through 12″ diameters, one or two pass tube side arrangement, with 5/8″ outer – 1/2″ inner or 1/2″ outer – 3/8″ inner tubes. It is designed for a maximum pressure of 150 psig both sides and a maximum temperature of 250° F. Special designs for higher pressures and temperatures are available.

The shell is of welded construction. A carbon steel shell will be welded to carbon steel inner tubesheets on both ends, which in turn are welded to 90/10 CuNi outer tubesheets. The outer tubes are roller expanded into the inner tubesheets. The inner tubes are roller expanded the full length of the outer tubes and into the outer tubesheets. The void space between the tubesheets on each end of the cooler are fitted with ¼” IPS vent and drain nipples to detect any tube leakage. The bonnets are one piece cast construction.

The EF(N) exchanger is capable of passing the high – impact shock test of MIL-C-901 Grade A, Class I, Type A and the vibration test of MIL-STD-167, Type I.

Application: Straight tube, removable bundle, packed floating tubesheet heat exchanger

Industrie & Applicazioni

Industrie & Applicazioni

Industrie e applicazioni raccomandate

Documentazione & Strumenti

Documentazione & Strumenti

Documenti