It looks like you are coming from United States, but the current site you have selected to visit is Italy. Do you want to change sites?

Yes, please. No. Keep me on the current site.

F700 FanEx plate fin core with fan air cooled heat exchanger FanEx – plate fin core with fan air-cooled heat exchanger (air/oil)

Panoramica Industrie & Applicazioni Documentazione & Strumenti
Panoramica

Panoramica

Caratteristiche del prodotto
  • Good cooling source if cooling water is not available.
  • Heavy duty construction for long operating life.
  • Amasphere turbulators to increase efficiency and reduce cooler size.

FanEx (Air/Oil) Heat Exchangers with Amaspher Turbulation have heavy duty direct drive fans, copper headers with brazed joints and galvaneal steel housings. All Air/Oil models feature exclusive, patented Amaspher turbulation to mix oil for better cooling in less space. Twelve standard sizes with oil flows from 2 to 180 gallons per minute.

Materials: Aluminum Plate fins, 1/2″ OD Seamless Copper Tubes, Copper Headers, Galvaneal Steel Core Housing, Steel Motor Support. Other materials, such as carbon steel and stainless steel, available upon request.

Electric Motor Data:
Model 15L: 115 Volt, single phase, 60 Hz Motor
All other motors: 230/460 Volt, three phase, 60 Hz
Above is standard motor data. Other motors available upon request.

Applications: For cooling oil or other fluids with air, where compact size, cooling efficiency, safety and quiet operation are important.

Industrie & Applicazioni
Documentazione & Strumenti

Documentazione & Strumenti