It looks like you are coming from United States, but the current site you have selected to visit is Italy. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Heat Exchangers Brazed Plate Heat Exchangers

Panoramica Documentazione & Strumenti
Panoramica

Panoramica

Caratteristiche del prodotto
  • 316L stainless steel plates with copper braze
  • Single and double wall options
  • Single and dual circuit options (e.g. refrigerant evaporators and condensers)
Lowara Brazed Plate Heat Exchangers are ideal for residential and light commercial hydronic systems because they provide maximum heat dissipation from a compact, lightweight heat exchanger. Unlike conventional shell and tube heat exchangers, our units can be used even in applications where space is at a premium. Their effi cient design allows them to provide more heat transfer using less space, making them well suited to a variety of installations including:
  • Radiant Floors
  • Domestic Hot Water
  • Pool Heating
  • HVAC
  • Solar Heating
  • District Heating
  • Domestic/Commercial Boilers
Documentazione & Strumenti

Documentazione & Strumenti

Brochure