It looks like you are coming from United States, but the current site you have selected to visit is Italy. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Spektron Industrial UV Disinfection System

Panoramica Specifiche Industrie & Applicazioni Documentazione & Strumenti Tecnologia
Panoramica

Disponibile per noleggio

Panoramica

Caratteristiche del prodotto
  • Suitable for the disinfection of drinking water, and industrial applications with flow rate from 0.5 to > 150 m³/h (2 gmp to > 0.95 MGD)
  • High efficiency Ecoray® UV lamp and ballast technology
  • OptiDose control - Xylem's Wedeco true intensity based control philosophy
  • EcoTouch operator-friendly UV system controller with SCADA communication
  • ÖNORM-certified UV intensity sensor
  • OptiCone™ flow diverter
  • Inner surface finishing Ra <0.8 µm
  • Stainless steel cabinet (IP 65)
  • Hygienic connections (Tri-Clamp or DIN 11864-2)

 

Meeting challenging hygiene standards

The Spektron Industrial models are specifically designed to meet the most stringent disinfection requirements of the food and beverage industry. The vessel’s inner surface, aseptic connections and solid stainless steel cabinet are features that ensure a high level of quality and consistency in taste and appearance. The systems are also suitable for sensitive applications in pharmaceutical and microelectronics industries.

Extensively tested and sustainable

The Wedeco Spektron Industrial system range is based on Xylem’s Wedeco Spektron technology, a proven, energy-efficient UV solution for the disinfection of drinking water, process water, and other high UV transmittance liquids, with more than 2,000 installed systems worldwide. The Wedeco Spektron drinking water UV systems have also been extensively tested to meet the U.S. Environmental Protection Agency’s UV Disinfection Guidance Manual (USEPA’s UVDGM, 2006) and certified to the German DVGW and Austrian ONORM standards.

High efficiency and adaptability

The sensor-controlled OptiDose monitors operating conditions in real time, including flow, UV transmittance, and UV intensity. Then, with proven control logic, OptiDose adjusts the energy consumption to the minimum needed to meet dosing requirements. No assumptions are made regarding process parameters, ensuring cost savings and disinfection confidence at all times.

For improved economics and maximum sustainability, Spektron units employ Wedeco low-pressure, high-output, amalgam Ecoray UV lamps and ballasts. Used in combination with the variable power option, the Ecoray technology results in excellent energy efficiency under all operating conditions. Particularly in dimmed mode, they realize average energy savings of up to 20% compared to existing technologies. The Ecoray lamp also has higher energy efficiency compared to medium pressure lamps, further reducing energy costs. Thanks to reduced mercury content, Ecoray lamps are also more stable and sustainable - an environmentally friendly feature of Spektron units that can help reduce the carbon footprint. Ecoray UV lamps come with a lamp life guarantee up to 14,000 hours, reducing lamp maintenance.

The Spektron Industrial UV systems offer four different sizes, allowing adaptation to the customer’s flow range.

The Wedeco Spektron UV systems maximize operator usability with minimum maintenance. The EcoTouch controller unifies all sensor signals, alarms, SCADA connectivity, and OptiDose closed loop control for easy monitoring and control. 

Specifiche

Specifiche

 
 
UV Reactor
15i
30i
50i
90i
Connections: Hygienic connections DIN 11864-2 or TriClamp DIN 32676
DN 65
DN 80
DN 100
DN 125
Cleaning valves
1/4
1/4
¼"
½"
Dimensions
-
-
-
-
Volume (L / gal) approx.
24/6.7
31 / 8
43 / 11
116 / 30
Total weight, dry (kg / lbs) approx.
18.5 / 40.7
25 / 55
60 / 132
83 / 183
Minimum flow (m3/h / gpm)
0.181
0.25 / 1.1
10 / 145
10 / 145
Operating pressure (bar /psi), max.
10/145
10 / 145
0.5 / 2.2
0.6 / 2.6
Surface
Outer electropolished; inner cold rolled steel, Ra<0,8 µm, welding as layed
Outer electropolished; inner cold rolled steel, Ra<0,8 µm, welding as layed
Outer electropolished; inner cold rolled steel, Ra<0,8 µm, welding as layed
Outer electropolished; inner cold rolled steel, Ra<0,8 µm, welding as layed
Protection class
IP 56
IP 56
IP 56
IP 56
 
 
UV Lamp
15i
30i
50i
90i
Type
Ecoray VLR20
Ecoray VLR30
Ecoray VLR30
Ecoray VLR20
Lamp power (W)
210
290
290
230
UV-C output 254 nm (W)
73
120
120
90
Quantity
1
1
2
3
Lamp life (h)
12,000
14,000
14,000
12,000
 
 
Calibrated UV Monitoring System
15i
30i
50i
90i
UV sensor
SO 20101
SO 20101
SO 20101
SO 20101
Electronics
EcoTouch
EcoTouch
EcoTouch
EcoTouch
Quantity
1
1
1
1
Standard output signal
0/4 – 20 mA
0/4 – 20 mA
0/4 – 20 mA
0/4 – 20 mA
 
 
Electrical Cabinet
15i
30i
50i
90i
Width (mm / in) approx.
600 / 23.6
600 / 23.6
600 / 23.6
600 / 23.6
Height (mm / in) approx.
500 / 19.7
500 / 19.7
500 / 19.7
500 / 19.7
Depth (mm / in) approx.
300 / 11.8
300 / 11.8
300 / 11.8
300 / 11.8
Weight (kg/lbs) approx.
37 / 82
37 / 82
36 / 80
37 / 82
Power supply (V / Hz)
230 / 50 – 60
230 / 50 – 60
230 / 50 – 60
230 / 50 – 60
Power consumption (kW) approx.
0.35
0.38
0.7
0.78
Protection class
IP 56
IP 56
IP 56
IP 56
Mains terminals
1 L / N / PE
1 L / N / PE
1 L / N / PE
1 L / N / PE
Industrie & Applicazioni

Industrie & Applicazioni

Industrie e applicazioni raccomandate

Documentazione & Strumenti

Documentazione & Strumenti

Brochure

Tecnologia

Tecnologia

Electrical Cabinet

Stainless steel enclosure type Control 4
Passively cooled, IP65
Ready for connection, incl. reactor cables, available in different lengths
15 or 25 m

Supply voltage 230 V, 50 - 60 Hz, (TN-S net, TN-C net)

Ambient temperature 5 to 40 °C (41 to 104°F)


Components:

Mains isolator
EcoTouch controller with operator touch panel,
LED indicators: "normal operation", "prealarm", "alarm",
Electronic ballasts with integrated SOFTSTART ignition,
UV intensity measuring system with norm signal output
Electronic single lamp monitoring, alarm history,
Monitoring of reactor temperature switch and external flow rate signal,
All I/O terminals on one board

LC display: UV intensity in W/m²
UV dose display (requires flow rate signal, by others)
Control mode
2 operating hours counters (lamp life / total)
On/off cycles
Status messages (available languages: English, German, French, Spanish, Italian, Portuguese, Hungarian, Polish, Swedish, Slovenian, Macedonian, Norwegian, Slovenian, Finnish,
Czech)
Operation, user and service levels (password protected)

Terminals
In: Remote ON / OFF 230VAC (or volt-free),
UV sensor
Reactor overtemperature switch
UV transmittance (0/4-20mA), customer supplied
Water flow rate (0/4 – 20 mA) customer supplied

Out: UV intensity or UV dose (0/4 – 20 mA),
Volt-free contacts for:
system running, alarm, warning, intermittent flushing, enable flow

OptiDose
Spektron systems that are equipped with Wedeco’s latest Ecoray™ lamp technology allow for variable input power (50 - 100%) without the need for costly PLC control. Additionally, these lamps have an enhanced UV-C output in dimmed mode allowing for power savings up to 20%.
With these lamps the advanced Wedeco OptiDose control philosophy can be applied resulting in optimized energy consumption and extended lamp life without any compromise to the disinfection performance.