It looks like you are coming from United States, but the current site you have selected to visit is Mauritania. Do you want to change site?

Yes, please! No, keep me on the current site

VeraFlex™ FIP Cart System

Overview Specifications Industries & Applications
Overview

Overview

Product Features

Model No.: VeraFlex Series

  • Complete Mobile Flexible Impeller Unit Jabsco Pioneered FIP technology, providing lowest cost of ownership amongst competing technologies.
  • 316 Stainless Steel Hygienic body & Washdown Motor, allows for quick cleaning, minimizing down time by up to 300%*.
  • Flexible Impeller Pump with VFD (Variable Frequency Drive) allows both viscous fluids and soft solids to pass through without damage as well as the ability to pump in both forward and reverse.
  • Wireless Remote Option exclusively from Jabsco reduces the time and costs associated with moving between pumps and tanks and helps minimize damage to the pump from running dry.
  • Removable Handle allow for easy and convenient storage of the cart system.

Flow rate: Nominal 60 gallons/min (228 litres/min)

The New VeraFlex™ Flexible Impeller Pump Cart System is designed to ease the transfer of material for a variety of food and beverage processing applications. VeraFlex has all the benefits of flexible Impeller pumping including the ability to transport the material source and self prime, flow reversal and gentle handling of thin or viscous fluids.

Specifications

Specifications

Specifications
52800-1105
52800-2105
52800-3105
Body Materials
Acier inox 316, fini extérieur électropoli et intérieur usiné
Acier inox 316, fini extérieur électropoli et intérieur usiné
Acier inox 316, fini extérieur électropoli et intérieur usiné
Bearing Housing
Fonte revêtue epoxy
Fonte revêtue epoxy
Fonte revêtue epoxy
Impeller
Néoprène de classe alimentaire 3A
Néoprène de classe alimentaire 3A
Néoprène de classe alimentaire 3A
Seal
Mécanique ; carbone-céramique
Mécanique ; carbone-céramique
Mécanique ; carbone-céramique
Seal Elastomer
Nitrile de classe alimentaire
Nitrile de classe alimentaire
Nitrile de classe alimentaire
Bearings
Double rang simple, type à balle
Double rang simple, type à balle
Double rang simple, type à balle
Shaft Material
Acier inoxydable 316
Acier inoxydable 316
Acier inoxydable 316
Port Type
Type Tri-Clamp 2 po
Type Tri-Clamp 2 po
Type Tri-Clamp 2 po
Motor
Bâti 50Hz, 3 HP CEI 112, lavage nominale, 230 VCA 3 Phases
Bâti 50Hz, 3 HP CEI 112, lavage nominale, 230 VCA 3 Phases
Bâti 50Hz, 3 HP CEI 112, lavage nominale, 230 VCA 3 Phases
Variable Speed
Phase d’admission 230 VCA 1, 50/60 Hz
Phase d’admission 230 VCA 1, 50/60 Hz
Phase d’admission 230 VCA 1, 50/60 Hz
Weight
60 (kg) 140 (lb)
60 (kg) 140 (lb)
60 (kg) 140 (lb)
Model
52800-1105
52800-2105
52800-3105
Variable Speed
Incluses
Incluses
Incluses
Flow Rate
60 (gpm) 228 (lpm)
60 (gph) 228 (lph)
60 (gph) 228 (lph)
Options
Sans distance
Câblage distant
Sans fil distant
Industries & Applications

Industries & Applications

Recommended Industries and Applications