It looks like you are coming from United States, but the current site you have selected to visit is Mauritania. Do you want to change site?

Yes, please! No, keep me on the current site

52580 1" Bronze Pedestal Pump

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Constructed from marine quality bronze and stainless steel for ruggedness and reliability.
  • Easy to service and maintain.
  • Inexpensive to buy and operate.
  • Will tolerate abrasive wear (this may affect performance - seek advice from your distributer).
  • Handles hard and soft solids without clogging.
  • Can pump in either direction.
  • Will not airlock.

080 Size Bronze FIP Pedestal Pump

Flow rate: Nominal 80 Litres/min (17.8 gallons/min) at 1500rpm
Self-priming from dry up to 2.4m (7.8ft)

Specifications

Specifications

Pumps
52580-2001
52580-2003
52580-2021
Body Materials
Bronze
Bronze
Bronze
Impeller
Néoprène ou nitrile
Néoprène ou nitrile
Néoprène ou nitrile
Wearplate
Remplaçable
Remplaçable
Remplaçable
Shaft Material
Fabrication en acier inoxydable
Fabrication en acier inoxydable
Fabrication en acier inoxydable
Seal
Type carbone/céramique mécanique
Type carbone/céramique mécanique
Type carbone/céramique mécanique
Bearings
Double rang simple, type à balle
Double rang simple, type à balle
Double rang simple, type à balle
Port Type
1 po BSP à BS21 (DIN2999) ou NPT
1 po BSP à BS21 (DIN2999) ou NPT
1 po BSP à BS21 (DIN2999) ou NPT
Weight
3,33 (kg) 7.33 (lb)
3,33 (kg) 7.33 (lb)
3,33 (kg) 7.33 (lb)
52580 Series
52580-2001
52580-2003
52580-2021
Impeller
Néoprène
Nitrile
Néoprène - Haute pression
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Documents