It looks like you are coming from United States, but the current site you have selected to visit is Mauritania. Do you want to change site?

Yes, please! No, keep me on the current site

52040 3/4" Bronze Pedestal Pump

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Constructed from marine quality bronze and stainless steel for ruggedness and reliability.
  • Easy to service and maintain.
  • Inexpensive to buy and operate.
  • Will tolerate abrasive wear (this may affect performance - seek advice from your distributer).
  • Handles hard and soft solids without clogging.
  • Can pump in either direction.
  • Will not airlock.

040 Size Bronze FIP Pedestal Pump

Flow rate: Nominal 40 Litres/min (8.9 gallons/min) at 1500rpm
Self-priming from dry up to 2.4m (7.8ft)

Specifications

Specifications

Pumps
52040-2001
52040-2003
52040-2021
Body Materials
Bronze
Bronze
Bronze
Impeller
Neoprene or Nitrile
Neoprene or Nitrile
Neoprene or Nitrile
Wearplate
Replaceable
Replaceable
Replaceable
Shaft Material
Stainless Steel
Stainless Steel
Stainless Steel
Seal
Lip type
Lip type
Lip type
Bearings
Twin row, ball type
Twin row, ball type
Twin row, ball type
Port Type
3/4"BSP to BS21 (DIN2999)
3/4"BSP to BS21 (DIN2999)
3/4"BSP to BS21 (DIN2999)
Weight
1.5 (kg) 3.3 (lb)
1.5 (kg) 3.3 (lb)
1.5 (kg) 3.3 (lb)
52040 Series
52040-2001
52040-2003
52040-2021
Impeller
Neoprene
Nitrile
Neoprene - High Pressure
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools