It looks like you are coming from United States, but the current site you have selected to visit is Mauritania. Do you want to change site?

Yes, please! No, keep me on the current site

51270 2" Bronze Manual Clutch Pump

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Constructed from marine quality bronze and stainless steel for ruggedness and reliability.
  • Easy to service and maintain.
  • Inexpensive to buy and operate.
  • Will tolerate abrasive wear (this may affect performance - seek advice from your distributer).
  • Handles hard and soft solids without clogging.
  • Can pump in either direction.
  • Will not airlock.
  • Non Centering one-piece handle helps prevent partial engagement
  • Self adjusting clutch
  • 'Double-life' feature to increase clutch life

270 Size Bronze FIP Manual Clutch Pump

Flow rate: Nominal 270 Litres/min (60 gallons/min) at 1500rpm
Self-priming from dry up to 2.4m (7.8ft)

Specifications

Specifications

 
 
Pumps
51270-0011
51270-0003
219 / 2011
51270-2003
Body Materials
Bronze head, Cast Iron bearing housing
Bronze head, Cast Iron bearing housing
Bronze head, Cast Iron bearing housing
Bronze head, Cast Iron bearing housing
Impeller
Neoprene or Nitrile
Neoprene or Nitrile
Neoprene or Nitrile
Neoprene or Nitrile
Wearplate
Replaceable
Replaceable
Replaceable
Replaceable
Shaft Material
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Seal
Carbon/ceramic mechanical type
Carbon/ceramic mechanical type
Carbon/ceramic mechanical type
Carbon/ceramic mechanical type
Bearings
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Port Type
2" Flange or BSP to BS21 (DIN2999)
2" Flange or BSP to BS21 (DIN2999)
2" Flange or BSP to BS21 (DIN2999)
2" Flange or BSP to BS21 (DIN2999)
Clutch Type
Manual - Self Adjusting
Manual - Self Adjusting
Manual - Self Adjusting
Manual - Self Adjusting
Pulley
180mm (7") 'A' or 'B' section
180mm (7") 'A' or 'B' section
180mm (7") 'A' or 'B' section
180mm (7") 'A' or 'B' section
Weight
11 (kg) 24.2 (lb)
11 (kg) 24.2 (lb)
11 (kg) 24.2 (lb)
11 (kg) 24.2 (lb)
 
 
51270 Series
51270-0011
51270-0003
219 / 2011
51270-2003
Port Type
2" Flange
2" Flange
BSP to BS21 (DIN2999)
BSP to BS21 (DIN2999)
Impeller
Neoprene
Nitrile
Neoprene
Nitrile
Pulley
1A or B Section
1A or B Section
1A or B Section
1A or B Section
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Technical Brochure

Documents