It looks like you are coming from United States, but the current site you have selected to visit is Mauritania. Do you want to change site?

Yes, please! No, keep me on the current site

51200 1 1/2" Bronze Manual Clutch Pump

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Constructed from marine quality bronze and stainless steel for ruggedness and reliability.
  • Easy to service and maintain.
  • Inexpensive to buy and operate.
  • Will tolerate abrasive wear (this may affect performance - seek advice from your distributer).
  • Handles hard and soft solids without clogging.
  • Can pump in either direction.
  • Will not airlock.
  • Non Centering one-piece handle helps prevent partial engagement
  • Self adjusting clutch
  • 'Double-life' feature to increase clutch life

200 Size Bronze FIP Manual Clutch Pump

Flow rate: Nominal 200 Litres/min (44.5 gallons/min) at 1500rpm
Self-priming from dry up to 2.4m (7.8ft)

Specifications

Specifications

Pumps
219 / 2011
51200-2003
51200-2021
Body Materials
Bronze
Bronze
Bronze
Impeller
Neoprene or Nitrile
Neoprene or Nitrile
Neoprene or Nitrile
Wearplate
Replaceable
Replaceable
Replaceable
Shaft Material
Stainless steel
Stainless steel
Stainless steel
Seal
Carbon/ceramic mechanical type
Carbon/ceramic mechanical type
Carbon/ceramic mechanical type
Bearings
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Port Type
1 1/2" BSP to BS21 (DIN2999)
1 1/2" BSP to BS21 (DIN2999)
1 1/2" BSP to BS21 (DIN2999)
Clutch Type
Manual - Self Adjusting
Manual - Self Adjusting
Manual - Self Adjusting
Pulley
180mm (7") 'A' or 'B' section
180mm (7") 'A' or 'B' section
180mm (7") 'A' or 'B' section
Weight
8 (kg) 17.6 (lb)
8 (kg) 17.6 (lb)
8 (kg) 17.6 (lb)
51200 Series
219 / 2011
51200-2003
51200-2021
Impeller
Neoprene
Nitrile
Neoprene - High Pressure
Pulley
1A or B Section
1A or B Section
1A or B Section
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Documents