It looks like you are coming from United States, but the current site you have selected to visit is Comoros. Do you want to change site?

Yes, please! No, keep me on the current site

50270 2" Bronze Electro-Magnetic Clutch Pump

Overview Specifications Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features
  • Constructed from marine quality bronze and stainless steel for ruggedness and reliability.
  • Easy to service and maintain.
  • Inexpensive to buy and operate.
  • Will tolerate abrasive wear (this may affect performance - seek advice from your distributer).
  • Handles hard and soft solids without clogging.
  • Can pump in either direction.
  • Will not airlock.

270 Size Bronze FIP Electro-Magnetic Clutch Pump

Flow rate: Nominal 270 Litres/min (60 gallons/min) at 1500rpm
Self-priming from dry up to 2.4m (7.8ft)

Specifications

Specifications

 
 
Pumps
50270-0011
50270-0111
50270-0211
50270-0311
219 / 2011
50270-2111
50270-2211
50270-2311
Body Materials
Bronze head, Cast Iron bearing housing
Bronze head, Cast Iron bearing housing
Bronze head, Cast Iron bearing housing
Bronze head, Cast Iron bearing housing
Bronze head, Cast Iron bearing housing
Bronze head, Cast Iron bearing housing
Bronze head, Cast Iron bearing housing
Bronze head, Cast Iron bearing housing
Impeller
Neoprene or Nitrile
Neoprene or Nitrile
Neoprene or Nitrile
Neoprene or Nitrile
Neoprene or Nitrile
Neoprene or Nitrile
Neoprene or Nitrile
Neoprene or Nitrile
Wearplate
Replaceable
Replaceable
Replaceable
Replaceable
Replaceable
Replaceable
Replaceable
Replaceable
Shaft Material
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Seal
Carbon/ceramic mechanical type
Carbon/ceramic mechanical type
Carbon/ceramic mechanical type
Carbon/ceramic mechanical type
Carbon/ceramic mechanical type
Carbon/ceramic mechanical type
Carbon/ceramic mechanical type
Carbon/ceramic mechanical type
Bearings
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Port Type
2" Flange or 2" BSP to BS21 (DIN2999)
2" Flange or 2" BSP to BS21 (DIN2999)
2" Flange or 2" BSP to BS21 (DIN2999)
2" Flange or 2" BSP to BS21 (DIN2999)
2" Flange or 2" BSP to BS21 (DIN2999)
2" Flange or 2" BSP to BS21 (DIN2999)
2" Flange or 2" BSP to BS21 (DIN2999)
2" Flange or 2" BSP to BS21 (DIN2999)
Clutch Type
Electro-magnetic 12 or 24Vdc
Electro-magnetic 12 or 24Vdc
Electro-magnetic 12 or 24Vdc
Electro-magnetic 12 or 24Vdc
Electro-magnetic 12 or 24Vdc
Electro-magnetic 12 or 24Vdc
Electro-magnetic 12 or 24Vdc
Electro-magnetic 12 or 24Vdc
Pulley
178mm (7") 'A' or 'B' section
178mm (7") 'A' or 'B' section
178mm (7") 'A' or 'B' section
178mm (7") 'A' or 'B' section
178mm (7") 'A' or 'B' section
178mm (7") 'A' or 'B' section
178mm (7") 'A' or 'B' section
178mm (7") 'A' or 'B' section
Weight
12.2 (kg) 27 (lb)
12.2 (kg) 27 (lb)
12.2 (kg) 27 (lb)
12.2 (kg) 27 (lb)
12.2 (kg) 27 (lb)
12.2 (kg) 27 (lb)
12.2 (kg) 27 (lb)
12.2 (kg) 27 (lb)
 
 
50270 Series
50270-0011
50270-0111
50270-0211
50270-0311
219 / 2011
50270-2111
50270-2211
50270-2311
Port Type
2" Flange
2" Flange
2" Flange
2" Flange
2" BSP to BS21 (DIN2999)
2" BSP to BS21 (DIN2999)
2" BSP to BS21 (DIN2999)
2" BSP to BS21 (DIN2999)
Impeller
Neoprene
Neoprene
Neoprene
Neoprene
Neoprene
Neoprene
Neoprene
Neoprene
Coil
12v dc
24v dc
12v dc
24v dc
12v dc
24v dc
12v dc
24v dc
Pulley
2A Section
2A Section
1B Section
1B Section
2A Section
2A Section
1B Section
1B Section
Amp Draw
3 (amp)
1.5 (amp)
3 (amp)
1.5 (amp)
3 (amp)
1.5 (amp)
3 (amp)
1.5 (amp)
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Documents