It looks like you are coming from United States, but the current site you have selected to visit is Comoros. Do you want to change site?

Yes, please! No, keep me on the current site

50020 Bronze AC Motor Pump Unit

Overview Specifications Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features
  • Easy to service and maintain.
  • Will tolerate abrasive wear (this may affect performance - seek advice from your distributer).
  • Handles hard and soft solids without clogging.
  • Non pulsating flow
  • Handles viscosities up to 500 centiPoise
  • Uses standard IEC motor

020 Size Bronze Flexible Impeller Pump

 This product is now obsolete.
The details supplied here are for information only.

Flow rate: Nominal 18 Litres/min (4 gallons/min)
Self-priming from dry up to 1.5m (4.9ft)
Pressure up to 1.7 bar

Specifications

Specifications

Pumps
50020-2411
50020-2413
Body Materials
Bronze
Bronze
Impeller
Neoprene or Nitrile
Neoprene or Nitrile
Seal
Nitrile lip seal
Nitrile lip seal
Bearings
Uses motor bearings
Uses motor bearings
Shaft Material
Stainless steel shaft extension
Stainless steel shaft extension
Port Type
½" BSP internal thread and 25mm (1") borehose connections.
½" BSP internal thread and 25mm (1") borehose connections.
Voltage
230 (VAC)
230 (VAC)
Frequency
50 (Hz)
50 (Hz)
Motor
IEC 72 180W B3/B14 63 Frame IP55
IEC 72 180W B3/B14 63 Frame IP55
Weight
6.4 (kg) 14 (lb)
6.4 (kg) 14 (lb)
50020 Series
50020-2411
50020-2413
CE
Yes
Yes
Voltage
230/1/50
230/1/50
Impeller
Neoprene
Nitrile
Style
MPU
MPU
Documentation & Tools

Documentation & Tools

Documents