It looks like you are coming from United States, but the current site you have selected to visit is Comoros. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Industries & Applications ;
Overview

Overview

Product Features
  • Casing: AISI 304 SS. Corrosion resistant, non-toxic, non-leaching.
  • Impeller: FDA compliant, glass filled Noryl®. Corrosion and abrasion resistant.
  • Mechanical Seal: Silicon carbide sealing faces; all metal components of AISI type 300 stainless steel running in protected oil chamber.
  • Elastomers: BUNA-N.
  • Suction Strainer and Motor Shell: Constructed of AISI type 304 series stainless steel.
  • Shaft: AISI type 304 stainless steel high strength keyed pump shaft with impeller locking cap screw.
  • Discharge: 1 1/4″ NPT vertical discharge connection.
  • Suction Strainer: Detachable for easy clean out.


Designed for high head residential sewage applications where a gravity system is not practical. Ideal for pressure sewage systems.

Industries & Applications

Industries & Applications

Recommended Industries and Applications