It looks like you are coming from United States, but the current site you have selected to visit is Comoros. Do you want to change site?

Yes, please! No, keep me on the current site

End-Suction Fire Pumps 2000 Series End-Suction Fire Pump

Overview Technical Drawings Performance Curves Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features
  • UL listed FM approved
  • 250 to 500 GPM, 40 to 50 PSI
  • Cast Iron Bronze Fitted
  • Flex coupled
  • Electric motor or diesel engine driven
  • Foot supported, rear pull-out, top centerline, sefl-venting design
  • Single stuff box

AC Fire Pump offers a range of end-suction pumps. The 2000 Series fire pumps are designed to provide water to stand pipe, sprinkler, chemical mitigation and hydrant systems for fire suppression in industrial and commercial facilities. The top centerline discharge with foot supported casing simplifies piping layout and reduces problems associated with piping strain. Impellers are hydraulically balanced to extend bearing life and assure smoother operation. The rear pullout design comes with spacer coupling for ease of maintenance. You do not need to disturb the driver or piping when removing rotating element

Technology

Technical Drawings

Drawing

Performance Curves

Performance Curves

400 GPM

500 GPM

Documentation & Tools

Documentation & Tools

Interactive Tools

Brochure

Manual

Specification