Vogel series TVS 8" - 12" borehole pumps

Overview Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features

Specifications

  • Delivery: up to 170 m³/h
  • Head: up to 500 m
  • Power supply: three-phase 50 and 60 Hz
  • Maximum operating pressure: 55 bar
  • Temperature of pumped liquid: to 30 °C

Submersible borehole pump
Borehole Pumps – TVS
Submersible borehole pump with semi axial hydraulic for wells 8″ - 12"

The Vogel brand is becoming Lowara- Vogel series. Learn more about how you benefit from it.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Réseaux de bâtiments
Bâtiments commerciaux Réseaux de bâtiments
Documentation & Tools

Documentation & Tools

Brochures

Manuals