RainPerfect Solar Pump

Overview Industries & Applications ;
Overview

Overview

Product Features

Features and Benefits:

  • Backed by the Rule brand of DC pumps, a brand enjoying over 45 years of operational excellence.
  • Harsh environment DC motor technology, proven with over 15 million units in use.
  • Robust and innovative centrifugal pump design, providing pressurised pumping at 0.9 bar (13psi).
  • Incorporation of solar rechargeable, NiMH battery system, pumping up to 378 litres (100 gallons) of water on a single charge.
  • Standardised garden fixtures, ensuring compatibility with all major hose brands.
  • Simple screw and mount installation, allowing easy fixing with minimal tools.

100% Solar Powered Water Butt Pump System

The RainPerfect™ pump and solar panel system install easily and provide sufficient pressure to run a standard nozzle or low pressure sprinkler system. Harnessing the power of the sun, RainPerfect™ allows for efficient electrical operations without the constraints or installation of a dedicated mains power. Further defining an environmentally friendly footprint, RainPerfect™ facilitates the direct application of collected rain water from your water butt to your multiple, water activity needs.

Industries & Applications

Industries & Applications

Recommended Industries and Applications