GAB residential constant water pressure booster set

Overview Industries & Applications ;
Overview

Overview

Product Features

Specifications

  • Delivery: up to 28 m³/h
  • Head: up to 70 m
  • Power supply: single-phase 50 Hz
  • Power: from 0.37 kW up to 2,2 kW
  • Maximum operating pressure: 16 bar

The ResiBoost GAB residential constant water pressure booster set is a two pump booster set based on the VM multistage pumps and a variable speed drive. It offers
The setting is easy. The GAB is programmed for constant pressure and all there is to set is the pressure.

Industries & Applications

Industries & Applications

Recommended Industries and Applications