N/A
This product is not available for delivery any longer.
The electric heaters are complete functional units, consisting of an electric heater with three stainless steel heater coils, a constantly quiet, high efficiency circulation pump, a safety temperature limiter and an electronic constant temperature control with additional functions. All components which come into contact with media are corrosion resistant. Options with a diaphragm pressure compensating tank as well as heating a circuit manifold are also available.
The S.O.S. Mobile heater is a quick, simple and ready to use emergency heating in case of boiler malfunctions and breakdowns. The unit is also perfect to use for heating building sites and when installing under floor heating. The system is fully pre-assembled and provides facilities for control and safety, such as a self-diagnosis function for improper electrical connections. All the parts which come into contact with the pumped media are completely resistant to corrosion. The S.O.S. Mobile heater can also be easily placed in hard to reach areas.