TLC 730 Handheld Infrared Thermometers

Overview ;
Overview

Overview

Product Features
  • Non-contact surface temperature measurement with infrared
  • Dual laser pointer for measuring spot
  • Core temperature measurement with fold-back probe
  • Incl. punching pin for frozen food
  • C°/F° switchable
  • Fast, easy measuring

The TLC 730, Handheld Infrared Thermometers function as non-contact infrared and contact thermometers.  The user can always toggle between the digital infrared thermometer's two operating modes.  Additionally the portable infrared thermometer has a dual laser pointer that helps the user aim the temperature sensor at the target when they are making measurements. 

Non-contact infrared temperature measurements
The ideal distance in most applications for the non-contact digital infrared thermometers is from 2 to 4 inches (5 to 10 cm), measuring a 0.8-2.5 inch (2 to 6.3 cm) diameter circle.  As the distance (D) from the object increases, the spot size (S) of the area measured by the handheld infrared thermometer becomes larger.  You can observe this because the distance between the two red laser points projected on the measured object increases as the distance between the handheld infrared thermometer and the measured object increases.  Make sure that the target is larger than the non-contact digital infrared thermometer's spot size.  The smaller the target, the closer you should hold the handheld infrared thermometer to it.  When accuracy is critical, make sure the target is at least twice as large as the portable infrared thermometer's spot size.

tlc730diag.jpg

Infrared thermometer emissivity
Inaccurate readings will result from using the handheld digital infrared thermometers to measure shiny or polished metal surfaces like stainless steel or aluminum.  To compensate, cover the surface to be measured with masking tape or flat black paint.  Allow time for the tape to reach the same temperature as the material underneath it.  Use the portable infrared thermometer to measure the temperature of the tape or painted surface.  When measuring a grill, for example, aim the handheld infrared thermometer at a portion of the grill that has been blackened by the high temperatures.  The portable infrared thermometers cannot measure through transparent surfaces such as glass or plastic.  The handheld digital infrared thermometers will measure the surface temperature of the transparent surface instead.  Steam, dust, smoke, etc., can prevent accurate measurement by obstructing the non-contact digital infrared thermometer's optics.  Hold the non-contact infrared thermometer back and at an angle to ensure the most accurate measurements.

Infrared Thermometer Applications

The TLC 730 Handheld Infrared Thermometer is a handy temperature measuring instrument for various measure and control tasks in the trade, the industry, and the laboratory.  Applications for the non-contact digital infrared thermometer include fast, simple temperature measurements of liquids, motors, pipes, food, storage containers, received goods, supermarket areas, kitchens, and refrigerated rooms.  NOTE: When measuring liquid products, be sure to stir the product vigorously while using the portable infrared thermometer to measure the surface of the liquid.  Note: DO NOT submerge handheld infrared thermometers in water.