SP100 WATER SAMPLER

Overview ;
Overview

Overview

Product Features
  • Easy push-button control for exact sample size
  • One liter per minute rate at 4-foot head
  • Internal rechargeable battery
  • Pump approximately 150 liters (40 gallons) between rechargings
  • Weather resistant enclosure
  • 15' pickup hose with strainer

The portable water sampler is ideal for removing samples from shallow wells and surface water sources, including lakes, ponds, and holding pools.  The water sampler is lightweight, rugged, easy to use, weather resistant, and requires minimal maintenance.  The water samplers are designed to take a manual sample and they have the ability to backflush the sample hose once a sample has been taken. 

Power
The SP100 water sampler includes an internal 5AH 12V DC rechargable gel cell battery that will power the water sampler to pump approximately 19 liters (5 gallons) between rechargings.  A battery charger is included with the unit and will recharge the battery within 12 hours. 

Sampling
To provide high sample integrity, the water sample never comes in contact with any water sampler components other than the norprene and polyethylene tubing.  The tubing is easy to clean and replaced.  To avoid cross-contamination or lengthy decontamination procedures, simply change the inexpensive tubing between samples.