RH520 PAPERLESS HUMIDITY/TEMPERATURE CHART RECORDERS

Overview ;
Overview

Overview

Product Features
  • Paperless datalogging
  • Graphical and digital display
  • 49,000 Reading internal memory
  • Total monitoring and alarm system
  • RS-232 PC interface 
  • Applications include monitoring and recording humidity and temperature in a laboratory or clean room, process conditions, freezers, storage areas, or other critical environments.

The Paperless Humidity/Temperature Chart Recorder can simultaneously display humidity with temperature or dew point, date/time, min/max, alarm status, and percentage of memory remaining.  The chart recorder provides a cost effective recording method that eliminates the need for replacement charts and pens.  The humidity/temperature chart recorder can store 49,000 temperature and humidity readings(>30 days at 1 minute intervals) with date/time stamp for later transfer to a PC.  You can easily jump to previous alarm events.  The chart recorder has user programmable recording intervals. 

The Paperless Humidity/Temperature Chart Recorder has user programmable high and low alarm limits that trigger a built in audible alarm.  The Humidity/Temperature Chart Recorder comes with software that can download, analyze, and store data using Windows platforms.  The user can set the vertical and horizontal graphical resolution of the display.  The Paperless Humidity/Temperature Chart Recorder can be used with an optional relay module and illuminated sign for a complete monitoring system.  You can mount the Humidity/Temperature Chart Recorder to either the wall or on a desk. 

The Paperless Humidity/Temperature Chart Recorder comes complete with a stand, detachable probe with 3ft (1m) cable, software, RS232 cable, 110VAC adaptor and 3 AA batteries.  The replaceable probe does not require recalibration.