Professional Plus Multiparameter Water Quality Meter

Overview ;
Overview

Overview

Product Features
  • 3-year instrument warranty
  • 2-year cable warranty
  • Rubber, over-molded IP-67 waterproof case (even without the battery cover)
  • Rugged cables, sensors, and military-spec connectors
  • 5,000 data set memory
  • 6-point pH cal with auto-buffer recognition
  • Multiple user-replaceable sensor options and a choice of DO sensors
  • Multiple parameter options and cable lengths

The Professional Plus multiparameter water quality meter brings laboratory accuracy and the ease of push-button operation to water quality measurement in the field.  The multiparameter water quality meter can measure thirteen parameters: pH, ORP, temperature, dissolved oxygen, conductivity, total dissolved solids (TDS), salinity, resistivity, specific conductance, ammonium, nitrate, chloride, and barometric pressure.   Featuring a powerful sensor probe and state-of-the-art functions, the multiparameter water quality meter makes it easy to get highly reliable water quality data simply and quickly just by submersing the sensor in the water.  The multiparameter water quality meter's display case has a waterproof design that allows you to work without concern of splashing or accidentally dropping the instrument in the water.  The multiparemeter water quality meter is flexible enough to use for checking the quality of a broad range of water samples, from factory effluent to urban drainage, river water, lake and marsh water, aquatic culture tanks, agricultural water supplies, and sea water. 

Multiparameter Water Quality Meter Display Case
The Pro Plus multiparameter water quality meter meets the demands of true field work.  The multiparameter water quality meter is not only rated to IP-67 standards even without the battery cover on, it also floats.  A rubber overmolded case and an adjustable right or left handed strap provide the multiparameter water quality meter with superior grip and handling.  The multiparameter water quality meter's viewing screen is scratch-resistant and gives you the ability to view your data through polarized sunglasses.  Both the display and keypad are backlit allowing you take multiparameter water quality measurements in low light conditions or even in the dark.  The cable connection between the multiparameter water quality meter's display case and sensor head is made from Mil-spec connectors providing you with the most reliable sensor connection possible.  In-house testing procedures also include 1-meter drop tests from all angles to ensure expected field-durability for the multiparameter water quality meter. 

Quatro.jpg

Multiparameter Water Quality Meter Sensor
The Pro Plus multiparameter water quality meter's rugged four port Quatro cable and sensor housing allows you to choose up to three sensors from the eight available, giving you access to recording thirteen different parameter measurements.  Sensors available for the four port Quatro cable assembly include Galvanic DO, Polarographic DO, and any two ISEs among pH, ORP, pH/ORP combination, ammonium, chloride, or nitrate creating an extremely powerful handheld multiparameter water quality meter.  NOTE: A temperature/conductivity sensor is built into each multiparameter water quality meter sensor assembly.  Cable options for the multiparameter water quality sensor range from 1, 4, 10, 20, and 30-meter choices.  Cable lengths of 4 meters or greater include a convenient cable management kit to keep everything simple and organized.  Multiparameter water quality sensor cables are easily swapped to allow for different measurement conditions. 

Multiparameter Water Quality Meter Datalogger
Up to 5,000 data sets can be recorded in the Pro Plus multiparameter water quality meter's memory.  The multiparameter water quality meter can be programmed for either interval or single event logging.  The data is stored in a 100 folder and site list data structure allowing you to organize your data as you see fit.  A search function gives you the ability to filter the multiparameter water quality meter's data.  The powerful free Data Manager computer software allows you to download your data, configure the multiparameter water quality meter, and easily conduct real-time studies.  The multiparameter water quality meter's software allows you to view data graphically or in tabular form and export data as needed to other programs.  A built in waterproof USB port allows you to communicate with, power, and update the multiparameter water quality meter. 

Multiparameter Water Quality Meter Software
The Pro Plus multiparameter water quality meter's software has many useful features.  Multiple lanugages are supported by the multiparameter water quality meter including English, Spanish, German, French, Italian, Norwegian, Portuguese, Japanese, and Chinese (simplified and traditional).  The water quality meter is password protected and supports Good Laboratory Practice (GLP) file storage giving you the ability to see sensor calibration and diagnostic information.  Two user defined fields allow you to enter information such as weather conditions, elevation, or any other pertinent information.  The software automatically prompts you to recalibrate your multiparameter water quality meter's sensors.  The multiparameter water quality meter's sensor calibration software automatically recognizes buffers and provides you with the ability to calibrate up to six points giving you the ability to make highly accurate measurements.  A visual automatic stability feature lets you know when the multiparameter water quality meter's sensor reading can be considered good to record.  A hold all readings function works with the automatic stability feature to freeze the multiparameter water quality meter's sensor reading once it is determined to be stable.  Best of all the multiparameter water quality meter provides you with detailed on-screen help functions immediately at your fingertips so you don't have to remember all the details.