LONG HANDLED DIPPERS

Overview ;
Overview

Overview

Product Features
  • Strong but lightweight
  • Inert high density polyethylene

These high density polyethylene long handled dippers are perfect for removing samples from streams, basins and large tanks.  Lightweight but durable, the long handled dippers feature two pour spouts, graduations (in ounces and milliliters) and a PVC grip handle. & Choose from 16 oz (500 ml) or 32 oz (1,000 ml) long handled dipper cup sizes with handle lengths of 3, 6 or 12 feet.