FL700 Fluoride Meters

Overview ;
Overview

Overview

Product Features

Waterproof fluoride meters for use in fluoride control applications.

  • Built in Temperature Compensation
  • Response in less than a minute
  • Flat Surface Electrode
  • Saves up to 25 readings
  • Meets EPA Method 340.2

The FL700 Fluoride Meter is the first fluoride meter with built-in automatic temperature compensation.  The fluoride meter is easy to use in either field or laboratory situations and has one of the fastest response times available, less than one minute.  A large LCD screen displays the fluoride meter's ppm and temperature measurement with bargraph simultaneously and displays a low battery indicator.  The fluoride meters use a small sample/TISAB volume for fluoride test measurements.  Other features of the fluoride meters include two point calibration, auto power off after 10 minutes, waterproof to the IP57 standard, and a memory capacity to store up to 25 labeled readings.  The fluoride meters come complete with a fluoride electrode, protective cap, sample cup with reagent and cap, four 3V CR2032 batteries, and 48in (1.2m) neckstrap.  All FL700 Fluoride Meters meet EPA Method 340.2 for potentiometric ion selective electrodes.