F1000 PADDLEWHEEL FLOW METERS

Overview ;
Overview

Overview

Product Features
  • No external power required
  • Quick and easy to install
  • LCD rate and totalizer display
  • No programming required

The F-1000 Paddlewheel Flow Meters are easy to install, battery-powered and a great value for many full pipe water flow applications.  The F-1000 Paddlewheel Flow Meters feature high quality, durable materials that provide long operational life in a variety of applications, including mildly corrosive liquids.  With their simple strap-on saddle or T-mount installation fittings, the F-1000 Paddlewheel Flow Meters install quickly on most standard pipe sizes, and they can be mounted in virtually any position.  The Paddlewheel Flow Meter's easy to read, 6-digit LDC display indicates both rate of flow and total flow, and includes a reset button for the totalizer.  Once the F-1000 Paddlewheel Flow Meters is installed, its meter head and mechanical portion may be quickly removed for maintenance or replacement. 

The T-mount F-1000 Paddle Wheel Flow Meters are available in sizes from 3/8 to 2 inches and come with standard male pipe threads.  The saddle-mount Paddle Wheel Flow Meters fit any pipe with a wall thickness equal to schedule 40 or schedule 80 pipe, with models for diameters from 1-1/2 to 6 inches.  Quick and easy installation is accomplished by simply drilling a 1-1/8 inch hole in the pipe and strapping the Paddle Wheel Flow Meter on with the included hardware.  Each F-1000 Paddle Wheel Flow Meters are pre-calibrated for a specific pipe size and wall thickness, so it is ready to install right out of the box.  All necessary mounting hardware and batteries are included with the Paddle Wheel Flow Meter. 

NOTES:
1. F-1000 Paddlewheel Flow Meters are available in LPM and metric pipe sizes - call for availability.
2. Always check for chemical compatibility before using the Paddlewheel Flow Meters or any other flowmeter with a liquid other than clean to slightly turbid water.