EX100/200 ELECTROMAGNETIC FLOW SENSORS

Overview ;
Overview

Overview

Product Features
  • Depth adjustable sensors
  • Fits any 1-1/2 inch pipe fitting and adjusts to pipe sizes 3-48 inches
  • Meter extends only about 1/8 of pipe diameter, minimizing potential for clogging with debris
  • Optional 4-20mA flow rate and totalizer display
  • Hot-tap option available
  • Brass or 316 stainless steel

The complete lack of moving parts of these insertion electromagnetic flow sensors is the source of their reliability.  Brass and stainless steel electromagnetic flow sensors withstand a variety of temperature, pressure, and chemical conditions.  The EX-Series electromagnetic flow sensors have no rotor to stop turning in dirty water and there are no bearings to wear out.  Like all electromagnetic flow sensors, when used in chemical injection applications, these meters should be installed upstream of the chemical line (or far enough downstream to allow complete mixing of fluids before the meter). 

A rapidly reversing magnetic field is produced in the electromagnetic flow sensor's lower housing.  As the fluid moves through this field, a voltage is generated that is measured by the electromagnetic flow sensor and translated into a frequency signal proportional to flow rate.  This square wave signal can be sent directly to a PLC or other control or can be converted using a blind 4-20mA output or flow rate and totalizer display with the electromagnetic flow sensor. 

Designed for modularity and versatility, the EX100/200 series, insertion electromagnetic flow sensors, have an opto isolated square wave pulse output, which can be combined with the appropriate transmitter or indicator depending on the application.  For 4-20mA analog output and digital of the electromagnetic flow sensor's rate and total measurement the FT420 Pulse and 4-20mA converter can be used.  For a 4-20mA analog output only, the AO55, blind 4-20mA converter, can be connected to the electromagnetic flow sensor.  Both the FT420 or AO55 converter can be directly mounted to the electromagnetic flow sensor or wall mounted in a more convenient location.  If the EX100/200 series, electromagnetic flow sensors, are being used with a programmable controller, the output signal can be fed direct with no other conditioning required. 

The electromagnetic flow sensors male adapters mate with standard 1-1/2 inch (101/201) or 2 inch (115/215) FNPT threaded fittings such as saddles and weldolets.  The EX115 and 215 electromagnetic flow sensors include an isolation valve, allowing hot-tap installation, or installation and removal under pressure; a bronze ball valve is standard, with a 316 stainless steel valve option if needed.