Waterproof Portable Conductivity Meters with calibration solutions.
The EC510 Portable Conductivity Meter Kit is a convenient package that includes a highly accurate waterproof multi-ranging conductivity meter that measures 5 different parameters including Conductivity, TDS, Salinity, pH, and Temperature using the conductivity meter's single electrode. With the 5 parameters the portable conductivity meters offer 9 units of measure including pH, uS/cm, mS/cm, ppm, ppt, mg/L, and g/L, °C, and °F. The portable conductivity meters display the results on a large LCD screen that supports an analog bar graph to indicate trends, a RENEW feature to alert you that the pH sensor needs replacement, and a low battery indicator.
The EC510 Portable Conductivity Meter Kit comes with several calibration standards. The portable conductivity meters were designed to be easy to use in harsh environments, is waterproof to the IP67 standard, has enough memory to store up to 25 labeled readings, has an adjustable conductivity to TDS ratio factor that allows for convenient calculation of the TDS value, contains a fixed 0.5 fixed salinity ratio, and supports an automatic power shut off feature. The portable conductivity meter kit includes EC500 portable conductivity meter with sensor, 84uS, 1413uS, 12880uS calibration standards, pH buffer pouches (1 each of 4, 7, 10pH plus rinse solution), weighted base, protective sensor cap, 3 sample cups, four 1.5V SR44W batteries, and a 48 inch (1.2m) neckstrap.