EC30A Conductivity Tester

Overview ;
Overview

Overview

Product Features

Test conductivity, TDS, salinity, and temperature.

  • Auto ranging meter
  • High accuracy multi-range conductivity tester cell
  • Waterproof conductivity tester
  • 1 or 2 point calibration
  • Saves up to 50 readings
  • Automatic temperature compensation

The EcoSense EC30A pen-style conductivity testers provide the ultimate feature set over similar competitive models.  The conductivity testers feature an easy-to-use graphic interface with an easy to read display and on screen instructions.  The conductivity testers offer simple one-hand operation, memory, and low cost of ownership over the life of the product.  The EC30A conductivity tester gives you the ability to select your units of measure for conductivity, TDS, and temperature measurements.  You also have the ability to set the conductivity tester's conductivity or TDS range to what you want or allow the instrument to auto-range as it makes it's measurement.  The easy, user-replaceable electrode ensures the conductivity tester is always ready for use.  Featuring advanced microprocessor technology, the EcoSense conductivity testers offer one or two point calibration and automatic temperature compensation (ATC).  The last calibration data is stored by the conductivity tester in a GLP record for later review.  The EC30A pen-style conductivity testers are IP67 rated for wet environments.  The handheld conductivity tester can save up to 50 readings even if the power is lost.  The conductivity testers also have data hold to lock the reading on the display, auto shut-off, and low battery indicator features.  The EC30A conductivity testers are ideal for aquaculture/aquariums, surface water, agriculture/hydroponics, and wastewater applications.  This line of conductivity testers comes with a one year instrument and electrode warranty.