EBI20 TEMPERATURE/HUMIDITY DATALOGGERS

Overview ;
Overview

Overview

Product Features
  • Programmable sampling rate from 1sec to 24 hrs plus Hi/Lo limits with alarm indication
  • 8,000 readings with time and date stamp
  • Min/Max values on display
  • Waterproof (EBI 20 T only)
  • CE compliant 
  • Applications include recording humidity and temperature in clean rooms, refrigerators, shipping vans, freezers, shipping crates, cargo vessels, warehouses, storage areas, or other critical environments.

The EBI 20 temperature\humidity dataloggers are convenient measuring and recording instruments for temperature and relative humidity.  The temperature\humidity dataloggers have a large display panel (LCD), are operated with a lithium battery and are programmed by using a PC.  A temperature\humidity datalogger interface is required, along with the Winlog basic software, to program the dataloggers.  The temperature\humidity datalogger interface is connected to the PC by a Universal Serial Bus (USB) cable for convenience. 

Optical alarm
The EBI 20 temperature\humidity dataloggers can be programmed so that they signal an optical alarm when the measured value for the temperature or relative humidity deviates from the range (upper and lower limit value) set during programming.  In this case the word "Alarm" appears at the top of the temperature/humidity datalogger's display panel and a red LED will flash if it was programmed to.