EBI-100 Temperature Data Loggers

Overview ;
Overview

Overview

Product Features

Waterproof temperature data loggers for remote monitoring.

  • Completely waterproof
  • Temperature resistant up to +302°F (+150°C)
  • Stainless steel housing
  • Standard logger with eyelet option for mounting

The programmable EBI 100 temperature data loggers are easy to handle and have many applications.  With the temperature data logger you can measure and store up to 27,000 temperature data values with a sample setting from one second to 24 hours per reading.  The sampling rate (interval) and ambient temperature have influence on the life span of the temperature data logger's battery, which can last up to five years depending on use.  The EBI 100-T101 temperature data logger measures up to 185°F (85°C), while the EBI 100-T100 temperature data loggers measure up to 302°F (150°C).  To program the temperature data loggers the user needs the WINLOG software and the EBI IF 100-1 temperature data logger interface. 

Temperature Data Loggers Software
The temperature data logger Winlog software is user friendly and includes an online help function.  The software allows you to smooth the graphical displays of the temperature data logger's data by averaging the results.  It offers a short logger status window that allows you to check many of the temperature data logger's activities, including if the logger is active, if limit values have been exceeded, if the logger is recording, and if the data has rolled over the buffer to overwrite old data.  Many other software features are covered in the temperature data logger's software manual.