CODPlus Portable Colorimeter

Overview ;
Overview

Overview

Product Features
  • Simple Menu Driven Display
  • Pre-Programmed Tests, User Tests
  • Automatic Wavelength Selection
  • Large Display Screen

The CODPlus Portable Colorimeter is a user-friendly portable colorimeter that is an ideal direct reading colorimeter for complete on site water analyses.  All pre-programmed tests can be run on the compact portable colorimeters and each test features automatic wavelength selection.  The entire multi-LED optical system is embedded in the light chambers and optimized for the portable colorimeter's test reagent systems.  You can simply select the test and put in the sample with reagent.  The portable colorimeter's microprocessor, which selects the wavelength, also allows you to load up to 10 tests for analyzing custom reagent systems. 

The CODPlus Portable Colorimeter uses a simple menu driven display to show the user the over 25 pre-programmed tests on the large 4 line LCD screen.  The portable colorimeters are also able to display an over/under range diagnostic error message.  The portable colorimeters have an integral datalogger that can be accessed via the SMARTLink 2 software and the RS232 port built into the colorimeter's housing.  An optional carrying case is available for all portable colorimeters.