695ORP Industrial Orp Transmitters

Overview ;
Overview

Overview

Product Features

Oxidation Reduction Potential meters and ORP controllers.

  • Isolated 4-20 ma output scalable to any 100mV unit span
  • NEMA 4X Enclosure
  • Large LCD Screen
  • High Accuracy
  • Wide Power Supply Range
  • High Input Impedance

The industrial ORP transmitter is a 2-wire 4-20 mA ORP transmitter enclosed in a sealed NEMA-4 enclosure.  The industrial ORP transmitter has an LCD screen powered by 11 to 80 VDC.  The ORP transmitter's span has selectable ORP values from 100 to 1400 mV units via an internal dip switch.  The industrial ORP transmitters use BNC connections for the ORP transmitter's ORP sensor. 

Controlling
Global Water offers the PC320 ORP Controller to use the ORP transmitter's output to control pumps or alarms.  Global Water's GL500 ORP Recorder adds recording capabilities to the industrial ORP transmitters.  The GL500 ORP Recorder connects to the ORPtransmitter's 4-20mA output to record data.