Class 48, NEMA Rated Starter with ESP200 solid-state, Class 5, 10, 20, 30, adjustable overloads. The ESP200 solid-state, adjustable overload also provides protection against phase-loss or single-phasing, and phase on balance.
Locking hasp.
Manual reset high level alarm circuit.
Flashing red Lexan alarm light.
Pump run lights.
Hand-off auto selectors.
NEMA rated, oil tight, selector, push but- tons and pump run light.
Provision for separate 120 VAC control circuit.
All panels and options UL and CSA listed.
Note: Level control switches required, order switches separately. Audible alarm devices, bell or horn, are not included as standard equipment.