Overview Industries & Applications ;
Overview

Overview

Product Features
  • Constant Pressure Pump Control
  • Controller acts as a pump protection and troubleshooting device
  • Ability to retrofit with existing well system regardless of motor brand
  • Pressure transducer better protected from power surges
  • Uses include Residential, Irrigation and Greenhouse applications
  • Optional accessories available: Gauge Guard, Float Switches, Moisture Sensor Relay and Over-Pressure Switch

Variable Speed Submersible Pump Controllers for Operating 2 Wire and 3 Wire Single Phase and Three Phase, 230V, 3/4 – 5 HP Submersible Pumps1AS15, 3AS20, 3AS30, 3AS50

Industries & Applications

Industries & Applications

Recommended Industries and Applications