Class 48, NEMA Rated Starter with ESP200 solid-state, Class 5, 10, 20, 30, adjustable overloads. The ESP200 solid-state, adjustable overload also provides protection against phase-loss or single-phasing, and phase on balance.
Pump alternation.
Three or four float operation field modifiable.
Locking hasp.
Manual reset high level alarm circuit.
Flashing red Lexan alarm light.
Pump run lights.
Hand-off auto selectors.
NEMA rated, oil tight, selector, push buttons and pump run light.
Provision for separate 120 VAC control circuit.
All panels and options UL and CSA listed.
Provides fully automatic operation for two pumps. Alternates pump starting to distribute operating time. Provides extra pump capacity in times of high inflow by energizing both pumps.