Overview Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features

N/A

The AquaForce e-HV pump systems are pre-engineered and fabricated packaged booster systems designed to transfer and increase the pressure of clean water. The e-HV utilizes Xylem’s industry leading Hydrovar motor mounted variable frequency drive to provide multi-master variable speed pressure boosting for a variety of applications:

  • Industrial and Plant
  • Hotels, Inns and Resorts
  • Condominiums and Apartments
  • Sports Facilities
  • Main water systems
  • Rural Water

AquaForce e-HV booster sets are assembled with two to four vertical multistage e-SV pumps fixed onto a single base and connected in parallel via suction and discharge manifolds and fittings. The station is provided with a main system disconnect as well as individual electrical pump isolation to ensure that each pump can be serviced without the need to shut down the entire station.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Français

Specification