It looks like you are coming from United States, but the current site you have selected to visit is Comoros. Do you want to change site?

Yes, please! No, keep me on the current site

C300 custom shell and tube heat exchanger C300 – TEMA type AEU or BEU, removable U-tube bundle shell & tube heat exchanger

Overview Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features
  • TEMA type AEU or BEU
  • Removable bundle
  • U-tube
  • Less costly than other removable bundle designs.

U-type, Removable-bundle with bonnet or channel construction.

Available as suction heater with open end shell (C320)

Can meet all TEMA classes as well as ASME Section VIII Div 1 and ASME Section III N stamp for Nuclear. Other codes available.

Fully customizable. Variety of sizes, tube diameters and materials available.

Applications: For heating or cooling oil, water and process fluids or condensing process steam or vapor.

 

Advantages:

Allows for wide variation in fluid temperatures and withstands thermal shock better.

Shell side can be steam or mechanically cleaned

 

Limitations:

Available in multi-pass designs only.

Individual tube replacement is difficult

U-bend area of tubes is difficult to clean