The electrodes are replacement electrodes for the ISE sensors VARiON®, AmmoLyt® and NitraLyt®.
These especially stable electrodes ensure long operation times and a simple cleaning method. To measure, simply install the respective electrode into the IQ SENSOR NET, everything else will take place automatically. In the measured value display, the values that have already been compensated, are displayed, you can select potassium or chloride output. These values also stand for the signal output per 0/4-20 mA output or digital output (Profibus, Modbus RTU, Ethernet/IP, Modbus TCP, PROFINET) is directly available.
The electrodes are replacement electrodes for the ISE sensors VARiON®, AmmoLyt® and NitraLyt®. Thereby, all 5 electrodes (1 reference, 2 measuring, 2 compensation electrodes) are basically usable for the 2 parameter sensor VARiON®. The measuring electrode VARiON®Plus NH4 and the compensation electrode VARiON®Plus K can further be used for the ammonium sensor AmmoLyt®. The measuring electrode VARiON®Plus NO3 and the compensation elektrode VARiON®Plus Cl are also fitting into the nitrate sensor NitraLyt®. The reference electrode can be connected to all 3 sensors.
SKU: 107042 - VARiON®Plus Ref - ISE replacement electrode, IQ sensors
SKU: 107044 - VARiON®Plus NH4 - ISE replacement electrode, IQ sensors
SKU: 107045 - VARiON®Plus NO3 - ISE replacement electrode, IQ sensors
SKU: 107046 - VARiON®Plus K - ISE replacement electrode, IQ sensors
SKU: 107047 - VARiON®Plus CI - ISE replacement electrode, IQ sensors