Overview ;
Overview

Overview

Product Features
  • Accurate and reliable - Measures free or total chlorine in drinking water or municipal wastewater final effluent using the DPD colorimetric method. This highly accurate method of analysis provides reliable data for process optimization and reporting.

  • Low maintenance – Flow Injection Analysis (FIA) simplifies maintenance and saves you time. Simplified tubing and low reagent use reduce the frequency of instrument maintenance.

  • EPA & ISO compliant – The 3017M is compliant with US EPA regulations 40 CFR 141.74 (drinking water) and 40 CFR 136.3 (wastewater) and the 3017M measurement method conforms with standard method 4500-CL-G and US EPA method 334.0, which makes it suitable for drinking water permit reporting in the United States. In addition, the 3017M measurement method conforms with ISO method 7393-2.

  • Factory calibrated – Eliminates the need for regular calibration.

The 3017M is simple and low maintenance, with Flow Injection Analysis (FIA), factory calibration and simplified tubing. Low reagent use reduces maintenance frequency. The analyzer can operate as a standalone unit or be integrated into YSI’s IQ SensorNet system of online controllers, analyzers and sensors for better visibility and control of your process.

The 3017M’s reliability and low-maintenance design ensure the collection of reliable data with minimal effort.