EXO Platform EXO pH Smart Sensor (Unguarded)

SKU: 577602
Overview ;
Overview

Overview

The EXO unguarded pH sensor is a digital smart sensor featuring welded titanium construction and wet-mateable connectors. Complete calibration in less than 15 minutes using EXO's suite of smart sensors and intuitive Kor Software.

For the guarded version, please see our EXO pH Smart Sensor (Guarded).

Note: This product is intended for sampling and profiling applications.
This sensor must be installed into an EXO Sonde to function. Does not function on its own.

Product Features
  • 0 to 14 unit measurement range
  • T63<3 sec response time
  • ±0.1 pH unit accuracy within ±10°C of calibration temperature

Note: This unguarded model is for use with the EXO2 or EXO3 with a central wiper installed. For the guarded version, please see our EXO pH Smart Sensor (Guarded).

Compact and Accurate
The EXO platform offers a completely new approach - highly accurate, quick-response sensors in a small, easy-to-deploy and easy-to-maintain package. Gone are large and complicated sensor arrangements requiring complex integration.

Smart Probes
All EXO sensors have onboard memory and processing, allowing users to easily calibrate and configure sensors at one location and distribute to various field sites.

Smart Ports
Wet-mateable connectors allow for swaps in wet conditions, while the smart ports shut down any excessive current draws to prevent damage.