ProDigital System ProDSS Multiparameter Water Quality Meter

SKU: 626870-1
Overview Documentation & Tools ;
Overview

Overview

Handheld multiparameter instrument with multiple cable options

The YSI ProDSS (digital sampling system) handheld multiparameter meter provides extreme flexibility with two main cable options. Choose between the fully loaded 4-port cable assembly outfitted with any four DSS sensors with depth or 4-port cable assembly with no depth or the ODO/CT probe and cable - where you get accurate DO measurements every time with an optical dissolved oxygen sensor with an inline conductivity sensor, allowing for real-time salinity compensation.

Instrument Only.  Cables, probes/sensors, and accessories sold separately. 

Product Features
  • Single cable design with lengths up to 100 meters
  • User-replaceable cables provide versatility, reduce down time and reduce overall cost of ownership
  • 4 port cables feature user-replaceable sensors; universal ports can accept any 4 sensors; optional depth sensor available (with depth and no depth)
  • ODO/CT probe and cable assemblies feature integral (built-in) optical DO and conductivity sensors; rugged ODO sensor cap with 2-year warranty is pre-installed on new assemblies; kitswith an ODO/CT assembly and a ProDSS handheld are available
  • Long-life rechargeable lithium-ion battery to power handheld and sensors
  • Color display and backlit keypad; menu-driven operation
  • Digital smart sensors are automatically recognized by the instrument and store calibration data
  • Large memory (>100,000 data sets) with extensive site list and Data ID tag capabilities
  • KorDSS software (included) and USB on-the-go connector assist with data management
  • Global positioning system (GPS) (optional)
  • Rugged, waterproof case (IP-67 rated) with rubber over-mold and metal, military-spec (MS) cable connectors as well as rugged titanium sensors
  • Multiple languages: English, Spanish, Portuguese, French, German, Italian, Japanese, Norwegian, Chinese (simplified and traditional), Korean, and Thai

Want to learn more about the ProDSS?

Our online learning program – ProDSS On-Demand Training– is free to use and ensures all trainees are comfortable going into the field with the ProDSS. We hope to see you in class!

"For spot sampling and profiling this is an excellent multiparameter instrument. The size and functionality knocks it out of the park for this kind of work compared to more cumbersome instruments."


Designed for use in applications such as surface water, groundwater, coastal/estuarine, aquaculture, and wastewater, the rugged and reliable ProDSS allows for the measurement of water quality parameters with digital sensors. The ProDSS water quality meter uses smart sensor technology that allows sensors to be automatically recognized by the handheld while retaining calibration data.

An easy-to-read backlit color display, large memory capacity, simple calibration procedures, rechargeable battery and powerful data management program (KorDSS) all help to make your sampling experience more convenient.

The optional GPS and depth along with a wide range of cables and sensors (sold separately) allows for complete customization of the ProDSS. Military spec connectors, IP-67 waterproof rating, rubber over-molded case and 1-meter drop tests ensures durability to provide years of sampling even in the harshest field conditions.

Parameters Available:

  • Dissolved Oxygen (optical)
  • Turbidity
  • New! - Total Algae-Phycocyanin
  • New! - Total Algae-Phycoerythrin
  • pH
  • ORP/Redox
  • Conductivity
  • Specific Conductance
  • Salinity
  • Total Dissolved Solids (TDS)
  • Resistivity
  • Seawater Density
  • Total Suspended Solids (TSS)
  • Depth
  • GPS Coordinates
  • Ammonium
  • Ammonia
  • Chloride
  • Nitrate
  • Temperature
  • Barometric Pressure

There are many options when "building" a ProDSS instrument. In addition to the ProDSS 4 port cable and the ODO/CT probe and cable assembly, the ProDSS will also work with YSI ProODO sensor/cable assemblies to provide a DO only instrument. It's also capable of using the ProOBOD optical BOD probe for use in the lab for BOD measurements.

The ProDSS is a true field instrument. The titanium smart sensors (4 port cables) can easily be replaced in the field and our durable MS (Military Spec) locking bayonet-style cable connector ensures quick cable connection. A rugged and waterproof (IP-67) rubber over-molded instrument casing provides protection from the demands of field sampling.

* Some sensors are EPA approved for drinking water and wastewater compliance reporting.

Cables and sensors are sold separately.

Note: A conductivity/temperature sensor (626902) must be installed in a ProDSS 4 port cable for accurate temperature compensation and measurement of all parameters except turbidity and TSS.

All ProDSS instruments include a rechargeable lithium-ion battery (pre-installed), hand strap, USB cable for charging the ProDSS battery and for connection to a PC, universal AC charger, cable for connection to a USB memory stick, ProDSS quick start guide, and USB memory stick containing KorDSS software and a digital copy of the user manual.

Documentation & Tools

Documentation & Tools

Brochure